Product RA-43-E2
Accessories
4 1/2” C-face tether
For RI-43 Hollow Shaft Encoders
Ident. no.: 1545912- Mounting bracket
- 4 1/2 inch C-face tether
- For applications with high axial play
- Material: stainless steel
- Kit includes: 3 m4x5mm screws, 1 3/8-16x1.0” bolt, 3/8-16 Nut, 1 nylon step washer, 1 nylon mating washer

General data
| EAN | 4047101661330 |
| eCl@ss-Code (V5.1.4): | 27279090 -/- Sensor technology (not classified) |
| Customs tariff number | 4016935010 |
| Country of origin | DE |
| Weight | 45.39 g |
Technical Data
| For use with | Encoders |
| Housing material | Stainless steel |

