Product P4-RI-DSU35
Accessories
Positioning Element
For Angle Sensors RI-DSU35
Ident. no.: 100002204- Positioning element for Ri-DSU
- Ø 40.5 mm, height 34 mm
- Secured with countersunk screw M6 × 25

General data
EAN | 4047101460070 |
eCl@ss-Code (V5.1.4): | 27279290 -/- Sensor accessories (not classified) |
Customs tariff number | 8536200020 |
Country of origin | DE |
Weight | 47 g |
Technical Data
Encoder line | Premium-Line |
Housing material | Plastic |