Product BTS-DSC26-EB20
Mounting Accessories
Actuator (puck)
Ident. no.: 100002102- End position damped
- Displays rotatable by 90 °
- Hole pattern on flange: 80 x 30 mm
- Connection shaft (shaft extension) height: 30 mm/Ø: max. 38 mm
- Available as an option: Spacer BTS-DSC26-UR10 for 20-mm-high connection shafts (shaft extension)

General data
EAN | 4047101457728 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 3926909989 |
Country of origin | DE |
Weight | 61 g |
Technical Data
Accessory type | Actuator (puck) |
For use with | Dual sensors |
Construction size | 47.6 mm |
Housing diameter | Ø 53 mm |
Housing material | Plastic, PA6 |
Mounting accessories
![]() |
BTS-DSC26-UR10
Spacer for dual sensor actuation kitBTS-DSC26-EB20 |
100002103 |