Product TN-UHF-CBL-HF240-RPTNC-4-SMA
Accessories
Coaxial Cable for Passive UHF Antennas
Ident. no.: 100028193- RP-TNC to SMA

General data
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 8538100000 |
| Country of origin | DE |
| Weight | 226 g |
Technical Data
| Accessory type | Coaxial cable |
| For use with | Read/write heads |
| Cable length (L) | 4.0 m |

