Product TN-UHF-CBL-HF240-RPTNC-12-SMA
Accessories
Coaxial Cable for Passive UHF Antennas
Ident. no.: 100028197- RP-TNC to SMA

General data
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 8536698000 |
| Country of origin | DE |
| Weight | 663 g |
Technical Data
| Accessory type | Coaxial cable |
| For use with | Read/write heads |
| Cable length (L) | 12.0 m |

