Product TXF-MT-02
TXF700 HMI Series Accessories
Pipe Support for TFX715 and 721
Ident. no.: 100020091- Wall bracket for all TXF700 device variants
- Pipe spacing: 50 mm
- Pipe connection: 48 mm
- All seals and screws included
- Protection class IP67

General data
EAN | 4047101526257 |
eCl@ss-Code (V5.1.4): | 27230211 -/- Accessories, mechanical |
Customs tariff number | 73269098900 |
Country of origin | IT |
Weight | 1009 g |
Technical Data
Product Family | TXF700 |