Product FAM-30-PA66
Accessories
Mounting Bracket
For Display Sensors
Ident. no.: 100018384- For mounting different sensors on walls and surfaces
- Variable wrench size 24–30 mm
- Any number of angles can be connected
- Includes removable labeling plates 20 × 9 mm

General data
| EAN | 4047101545005 |
| eCl@ss-Code (V5.1.4): | 27230211 -/- Accessories, mechanical |
| Customs tariff number | 3926909989 |
| Country of origin | US |
| Weight | 56 g |
Technical Data
| Accessory type | Mounting bracket |
| For use with | Level sensors Pressure sensors Flow sensors Temperature sensors |
| Housing material | Plastic, PA6-GF30 |

