Product TB-SG-L
TBxx-L Metal Protective Housing for Ex Applications
Ident. no.: 100014865- Installation in ATEX Zone 2/22
- Module types: TBEN-L, TBDP, TBIL-M

General data
| EAN | 4047101517767 | 
| eCl@ss-Code (V5.1.4): | 27250391 -/- Decentralized periphery (parts) [AKP191002] | 
| Customs tariff number | 7326908688 | 
| Country of origin | DE | 
| Weight | 489 g | 
Technical Data
| Device type | Protective housing | 
| Ambient temperature | -40…+70 °C | 
Connectivity accessories — Network
|   | RSSD RSSD 441-2M Cable for Industrial Ethernet, M12 male connector, D-coded, straight to M12 male connector, D-coded, straight, cable length: 2 m, jacket material: TPE, turquoise | U-02482 | 
|   | RSSD RJ45 441-2M Cable for Industrial Ethernet, M12 male connector, D-coded, straight to RJ45 male connector, straight, cable length: 2 m, jacket material: TPE, turquoise | U-08880 | 


 
										 
					
				 
					
				 
					
				