Product RA-HC-25-10-12
Accessories
Shaft Coupling Helix Coupling
For Solid Shaft Encoders
Ident. no.: 100048797Helix coupling made of aluminum Ø 25 mm
Max. torque: 100 Ncm
Max. shaft offset:
Radial: ±0.3 mm
Axial: ±0.5 mm
Angular: ±4°
Torsion spring stiffness: 20 Nm/wheel
Radial spring stiffness: 60 N/mm
Moment of inertia: 22.2 gcm2
Material: aluminum
Bore diameter d1 = 10 mm, d2 = 12 mm

General data
| EAN | 4047101650020 |
| eCl@ss-Code (V5.1.4): | 27279090 -/- Sensor technology (not classified) |
| Customs tariff number | 8483608000 |
| Country of origin | DE |
| Weight | 1100 g |
Technical Data
| Accessory type | Helix coupling |
| For use with | Encoders |
| Ambient temperature | -30…+150 °C |

