Product TBIL-EMN-16DXP
I/O Hub for Connecting Digital Signals to IO-Link Master
16 Universal Digital Channels, PNP
Efficiency Line
Ident. no.: 100051094- IO-Link V1.1 Class A
- 2 universal digital channels per port
- I&M data sets support installation and maintenance
- IO-Link diagnostics for short circuit and supply voltage

General data
| EAN | 4047101682120 |
| eCl@ss-Code (V5.1.4): | 27250307 -/- Technology module (periphery) |
| Customs tariff number | 85176200000 |
| Country of origin | CN |
| Weight | 168 g |
Technical Data
| Fieldbus Protocol | IO-Link |
| Signal type | Digital output, Digital input, Digital input/output |
| Connection technology signal | M12 |
| Device type | I/O hub, I/O Module, Compact station |
| Ambient temperature | -25…+60 °C |
| Protection class | IP67 |
| Approvals | cULus |
Data Sheets
CAD File
Catalog (CAT)
Configuration File
Manual
Product Flyer
Product Overview
Functional accessories
|
TBEN-ELL-8IOLA
Compact multiprotocol I/O module, IO-Link master 1.1, 8 class A, 8 universal digital PNP channels 2 A |
100053317 |
|
TBEN-ELAE-8IOLA
Compact multiprotocol I/O module, IO-Link master 1.1, 8 class A, 8 universal digital PNP channels 2 A |
100053318 |
Connectivity accessories — I/O
|
RK 4T-2-RS 4T
Actuator and Sensor Cordset, Extension Cable, M12, Female, Straight, 3-pin, M12, Male, Straight, 3-pin, IP68, IP69K, Cable length: 2 m, Cable jacket: PVC, Gray, other cable lengths and qualities available, see www.turck.com |
U2151-3 |
|
RK 4.4T-2-RS 4.4T
Actuator and Sensor Cordset, Extension Cable, M12, Female, Straight, 4-pin, M12, Male, Straight, 4-pin, IP68, IP69K, Cable length: 2 m, Cable jacket: PVC, Gray, other cable lengths and qualities available, see www.turck.com |
U2445 |
|
RK 4.5T-2-RS 4.5T
Actuator and Sensor Cordset, Extension Cable, M12, Female, Straight, 5-pin, M12, Male, Straight, 5-pin, IP68, IP69K, Cable length: 2 m, Cable jacket: PVC, Gray, other cable lengths and qualities available, see www.turck.com |
U2187-1 |

