Product  MS23-R

Rotation direction discriminator

1-channel

Ident. no.: 0508112
    • Rotation direction discriminator
    • Adjustable switch-off delay
    • Removable terminal blocks
    • Complete galvanic isolation
    • Input reverse-polarity protected
#

General data

EAN 4047101059717
eCl@ss-Code (V5.1.4): 27230220 -/- Rotation speed monitor
Customs tariff number 8536908585
Country of origin DE
Weight 258 g

Technical Data

Number of channels 1
Digital output Relay output
Electrical connection 2 × 8-pin removable terminal blocks, reverse polarity protected, screw terminal
Protection class IP20

Data Sheets

Quick Start Guide

Select Country

Turck worldwide

to top