Product MS27-R
Zero-speed Monitor
1-channel
Ident. no.: 0508412- Rotation underspeed monitoring
- Monitoring range: 25 mHz… 166 Hz (1.5…10 000 min-1)
- Removable terminal blocks
- Start-up bypass, activatable
- Adjustable switch-off delay
- Two sealed relays with hard gold contact (1 x limit value, 1 x alarm)
- Complete galvanic isolation
- Input reverse-polarity protected

General data
| EAN | 4047101059823 |
| eCl@ss-Code (V5.1.4): | 27230220 -/- Rotation speed monitor |
| Customs tariff number | 8517620010 |
| Country of origin | DE |
| Weight | 248 g |
Technical Data
| Number of channels | 1 |
| Digital output | Relay output |
| Electrical connection | 2 × 8-pin removable terminal blocks, reverse polarity protected, screw terminal |
| Protection class | IP20 |

