Product MS24-112-R
Rotation speed monitor
1-channel
Ident. no.: 0518003- Rotation speed monitoring for overspeed or underspeed
- Monitoring range: 25 mHz…50 Hz (1.5…3 000) min-1)
- Line monitored for wire-break/short-circuit
- Removable terminal blocks
- One relay output as changeover contact
- Start-up bypass, activatable
- Complete galvanic isolation
- Input reverse-polarity protected

General data
| EAN | 4047101060065 |
| eCl@ss-Code (V5.1.4): | 27230220 -/- Rotation speed monitor |
| Customs tariff number | 8517620010 |
| Country of origin | DE |
| Weight | 237 g |
Technical Data
| Number of channels | 1 |
| Digital output | Relay output |
| Electrical connection | 2 × 8-pin removable terminal blocks, reverse polarity protected, screw terminal |
| Protection class | IP20 |

