Product MS24-R
Rotation speed monitor
1-channel
Ident. no.: 0519009- Monitoring range: 10 mHz… 1 666 Hz (0.6…100 000 min-1)
- Line monitored for wire-break/short-circuit
- 1 limit value relay and 1 alarm relay
- Setting of digital limit values in Hz or min ‐1
- Start-up bypass activatable for underspeed monitoring
- Dynamic monitoring of input circuit, activatable for overspeed monitoring
- Removable terminal blocks
- Excellent temperature stability and repeatability
- Two sealed relays with hard gold contact (1 x limit value, 1 x alarm)
- Complete galvanic isolation
- Input reverse-polarity protected

General data
| EAN | 4047101001389 |
| eCl@ss-Code (V5.1.4): | 27230220 -/- Rotation speed monitor |
| Customs tariff number | 8517620010 |
| Country of origin | DE |
| Weight | 247 g |
Technical Data
| Number of channels | 1 |
| Digital output | Relay output |
| Electrical connection | 2 × 8-pin removable terminal blocks, reverse polarity protected, screw terminal |
| Protection class | IP20 |
Data Sheets
Brochure/Folder/Flyer (BRO)
Quick Start Guide
Mounting accessories
|
WM1 WIDERSTANDSMODUL
The resistor module WM1 meets the requirements for line monitoring between a mechanical contact and a TURCK signal processor. The input circuit of the signal processor is designed for sensors acc. to EN60947-5-6 (NAMUR) and equipped with a wire-break and short-circuit monitoring function. |
0912101 |

