Product GEN-N
excom I/O System
Multiprotocol Gateway for Ethernet
Ident. no.: 100000129- Gateway for Ethernet fieldbus communication
- Connection of the excom station to the Ethernet fieldbus
- Support for Ethernet protocols Modbus TCP, EtherNet/IP and PROFINET
- Integrated switch, 10/100 Mbps
- Two RJ45 connectors for fieldbus connection

General data
| EAN | 4047101434774 |
| eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active |
| Customs tariff number | 8517620010 |
| Country of origin | DE |
| Weight | 123 g |
Technical Data
| Fieldbus Protocol | EtherNet/IP, PROFINET, Modbus TCP |
| Connection technology signal | Screw terminal, Cage clamp terminal |
| Device type | Gateway |
| Ambient temperature | -40…+70 °C |
| Protection class | IP20 |
| Approvals | ATEX, cFMus, cFM, IECEx, CE |
Data Sheets
Approval
| TÜV 21 ATEX 8643 X | 814 KB |
| IECEx TUR 21.0012X | 340 KB |
| EC declaration of conformity | 112 KB |
| FM23US0051X | 939 KB |
| FM23CA0037X | 974 KB |
| JPEX | 244 KB |

