Product RU40U-M12-AP6X2-H1141
Ultrasonic Sensor
Diffuse Mode Sensor
Ident. no.: 100000279- Smooth sonic transducer face
- Cylindrical housing M12, potted
- Connection via M12 × 1 male connector
- Teach range adjustable via connection cable
- Blind zone: 4 cm
- Range: 40 cm
- Resolution: 0.5 mm
- Aperture angle of sonic cone: ±15 °
- Switching output, PNP, programmable via IO-Link
- NO/NC programmable
- IO-Link

General data
| EAN | 4047101436440 |
| eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
| Customs tariff number | 8517620010 |
| Country of origin | DE |
| Weight | 43 g |
Technical Data
| Function | Proximity |
| Operating mode | Time of Flight |
| Design | Threaded barrel |
| Construction size | M12 x 1 |
| Radiation direction | straight |
| Range | 40…400 mm |
| Resolution | 0.5 mm |
| Operating voltage | 10…30 VDC |
| Switching element function | NO/NC |
| Output function | PNP |
| Communication protocol | IO-Link |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, CuZn, Chrome-plated |
| Ambient temperature | -10…+60 °C |
| Protection class | IP67 |
| Approvals | CE, cULus |
Data Sheets
Approval/Declaration
CAD File
Configuration File
Configuration Software
Manual
Product Catalog
Functional accessories
|
TBEN-S2-4IOL
Compact multiprotocol I/O module, 4 IO-Link Master 1.1 Class A, 4 universal PNP digital channels 0.5 A |
6814024 |
|
USB-2-IOL-0002
IO-Link Master with integrated USB port |
6825482 |
|
VB2-SP1
Teach adapter |
A3501-29 |

