Product RU20U-M12-LU8X2-H1141
Ultrasonic Sensor
Diffuse Mode Sensor
Ident. no.: 100000282- Smooth sonic transducer face
- Cylindrical housing M12, potted
- Connection via M12 × 1 male connector
- Teach range adjustable via connection cable
- Blind zone: 2.5 cm
- Range: 20 cm
- Resolution: 0.5 mm
- Aperture angle of sonic cone: ±9 °
- Analog output 0…10 V

General data
| EAN | 4047101436471 |
| eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
| Customs tariff number | 8536507000 |
| Country of origin | DE |
| Weight | 45 g |
Technical Data
| Function | Proximity |
| Operating mode | Time of Flight |
| Design | Threaded barrel |
| Construction size | M12 x 1 |
| Radiation direction | straight |
| Range | 25…200 mm |
| Resolution | 0.5 mm |
| Operating voltage | 15…30 VDC |
| Output function | Analog output |
| Voltage output | 0…10 V |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, CuZn, Chrome-plated |
| Ambient temperature | -10…+60 °C |
| Protection class | IP67 |
| Approvals | CE, cULus |

