Product RU40U-M12-LU8X2-H1141
Ultrasonic Sensor
Diffuse Mode Sensor
Ident. no.: 100000283- Smooth sonic transducer face
- Cylindrical housing M12, potted
- Connection via M12 × 1 male connector
- Teach range adjustable via connection cable
- Blind zone: 4 cm
- Range: 40 cm
- Resolution: 0.5 mm
- Aperture angle of sonic cone: ±15 °
- Analog output 0…10 V

General data
EAN | 4047101436488 |
eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
Customs tariff number | 8517620010 |
Country of origin | DE |
Weight | 42 g |
Technical Data
Function | Proximity |
Operating mode | Time of Flight |
Design | Threaded barrel |
Construction size | M12 x 1 |
Radiation direction | straight |
Range | 40…400 mm |
Resolution | 0.5 mm |
Operating voltage | 15…30 VDC |
Output function | Analog output |
Voltage output | 0…10 V |
Electrical connection | Connector, M12 × 1 |
Housing material | Metal, CuZn, Chrome-plated |
Ambient temperature | -10…+60 °C |
Protection class | IP67 |
Approvals | CE, cULus |