Product RA12-EQR24
Accessories
Adapter Sleeve
For Encoders RI-QR24
Ident. no.: 100000385- Stainless steel 15-mm adapter sleeve
General data
EAN | 4047101437942 |
eCl@ss-Code (V5.1.4): | 27279290 -/- Sensor accessories (not classified) |
Customs tariff number | 8517620010 |
Country of origin | DE |
Weight | 31 g |
Technical Data
Encoder line | Premium-Line |
Technology | Accessories contactless encoder |
Housing material | Stainless steel, 1.4404 (AISI 316L) |