Product BIM-EM12EWD-AP6X-H1141
Magnetic Field Sensor
Magnetic-inductive Proximity Sensor
Ident. no.: 100000496- M12 × 1 threaded barrel
- Stainless steel, 1.4404
- Rated switching distance 90 mm in conjunction with DMR31-15-5 magnet
- High protection class IP69K, for harsh environments
- Protection against all common acid and alkaline cleaning agents
- For the food industry
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- Male connector, M12 x 1

General data
| EAN | 4047101439069 |
| eCl@ss-Code (V5.1.4): | 27270104 -/- Magnetic inductive proximity switch |
| Customs tariff number | 8543709100 |
| Country of origin | DE |
| Weight | 34 g |
Technical Data
| Design | Threaded barrel |
| Construction size | M12 x 1 |
| Rated switching distance | 90 mm |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, PNP |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless steel, 1.4404 (AISI 316L) |
| Ambient temperature | -25…+70 °C |
| Protection class | IP68/IP69K |
| Special features | Magnetic-inductive |

