Product BL20-E-16DO-24VDC-0.5A-N
BL20 Economy Module
16 Digital Outputs, NPN, 0.5 A
Ident. no.: 100000543- Fieldbus-independent
- Electronics and connection technology in one housing
- Connectivity: Push-in terminals
- Protection class IP20
- 16 digital outputs, 24 VDC
- Max. 0.5 A
- N switching

General data
| EAN | 4047101439656 |
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 8517620010 |
| Country of origin | DE |
| Weight | 82 g |
Technical Data
| Signal type | Digital output |
| Connection technology signal | Cage clamp terminal |
| Device type | I/O Module |
| Ambient temperature | 0…+55 °C |
| Protection class | IP20 |
Data Sheets
CAD File
Manual
Manufacturer's Declaration
Mounting accessories
|
BL20-E-10UL
BL20 ECO module with 10 connection terminals for wiring 24 VDC potential from the UL field supply |
100001335 |
|
BL20-E-16UL
BL20 ECO module with 16 connection terminals for wiring 24 VDC potential from the UL field supply |
100001337 |

