Product FOC12-3G
excom I/O System
RS485 — Fiber Optic Media Converter for Zone 2
Ident. no.: 100000553- Media converter for Profibus-DP, Modbus RTU and byte-oriented serial data telegrams
- Automatic detection of the transmission rate
- Transmission length up to 2.5 km
- Fiber optic ring-capable
- Wire break monitoring
- Intrinsically safe fiber optic interface
- RS485 interface
- Mounting in zone 2 allowed

General data
EAN | 4047101439779 |
eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active |
Customs tariff number | 85176200000 |
Country of origin | DE |
Weight | 663 g |
Technical Data
Fieldbus Protocol | PROFIBUS-DP |
Connection technology signal | D-Sub |
Device type | Fiber optic media converter |
Ambient temperature | -40…+70 °C |
Protection class | IP20 |
Approvals | ATEX, cFMus, cFM, IECEx, KOSHA, UKCA, CE |