Product TBIL-LL-16DXP-AUX
I/O Hub for connection of digital signals to IO-Link master
16 Universal Digital Channels, PNP
Ident. no.: 100000884- Glass fiber reinforced housing
- Shock and vibration tested
- Fully potted module electronics
- Protection classes IP65, IP67, IP69K

General data
| EAN | 4047101444995 |
| eCl@ss-Code (V5.1.4): | 27250307 -/- Technology module (periphery) |
| Customs tariff number | 8536908530 |
| Country of origin | DE |
| Weight | 387 g |
Technical Data
| Fieldbus Protocol | IO-Link |
| Signal type | Digital output, Digital input, Digital input/output |
| Connection technology signal | M12 |
| Device type | I/O hub, I/O Module, Compact station |
| Ambient temperature | -40…+70 °C |
| Protection class | IP65/IP67/IP69K |
| Approvals | cULus |
Data Sheets
Configuration File
Instructions for Use
Manufacturer's Declaration
Connectivity accessories — Power supply
|
RKP56PL-2-RSP56PL
Power cable, extension cable, M12 Power female connector, straight, 5-pin, L-coded, M12 Power male connector, straight, 5-pin, L-coded, cable length 2 m, cable jacket PVC, black, other cable lengths and versions available, see www.turck.com |
200004733 |
|
RKP46PL-2-RSP46PL
Power Cable, Extension Cable, M12 Power, Female, Straight, 4-pin, L-code, M12 Power, Male, Straight, 4-pin, L-code, Cable length: 2 m, Cable jacket: PVC, Black, other cable lengths and qualities available, see www.turck.com |
UX11803 |
Connectivity accessories — I/O
|
RK 4T-2-RS 4T
Actuator and Sensor Cordset, Extension Cable, M12, Female, Straight, 3-pin, M12, Male, Straight, 3-pin, IP68, IP69K, Cable length: 2 m, Cable jacket: PVC, Gray, other cable lengths and qualities available, see www.turck.com |
U2151-3 |
|
RK 4.4T-2-RS 4.4T
Actuator and Sensor Cordset, Extension Cable, M12, Female, Straight, 4-pin, M12, Male, Straight, 4-pin, IP68, IP69K, Cable length: 2 m, Cable jacket: PVC, Gray, other cable lengths and qualities available, see www.turck.com |
U2445 |
|
RK 4.5T-2-RS 4.5T
Actuator and Sensor Cordset, Extension Cable, M12, Female, Straight, 5-pin, M12, Male, Straight, 5-pin, IP68, IP69K, Cable length: 2 m, Cable jacket: PVC, Gray, other cable lengths and qualities available, see www.turck.com |
U2187-1 |

