Product BL20-E-16GNDL
BL20 Economy Module
Potential Distribution Module, 16x GND
Ident. no.: 100001338- Fieldbus-independent
- Electronics and connection technology in one housing
- Connectivity: Push-in terminals
- Protection class IP20
- 16 connection terminals for wiring the GND potential from the UL field supply

General data
EAN | 4047101451382 |
Customs tariff number | 85366990990 |
Country of origin | DE |
Weight | 74 g |
Technical Data
Connection technology signal | Cage clamp terminal |
Device type | I/O Module |
Ambient temperature | 0…+55 °C |
Protection class | IP20 |