Product PT7500PSIG-2105-U6-DT043P
Pressure Transmitter
Ratiometric Output (3-Wire)
Ident. no.: 100002004- For mobile hydraulic applications
- Fully welded metal measuring cell
- Sealless
- With pressure tip orifice
- Compact and robust design
- Excellent EMC properties
- Excellent accuracy and long-term stability
- Kfz-Norm ISO 16750
- Pressure range 0…7500 psi rel.
- 5 VDC ± 10 %
- Ratiometric output 10…90 %
- Process connection 7/16" UNF (SAE) male thread
- Plug-in device, Deutsch DT04-3P

General data
EAN | 4047101455885 |
eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
Customs tariff number | 90262020000 |
Country of origin | CH |
Weight | 98 g |
Technical Data
Design | Without display |
Process connection | 7/16″-20 UNF male thread |
Pressure type | Relative pressure |
Pressure range bar | 0…517.11 bar |
Pressure range psi | 0…7500 psi |
Operating voltage | 4.5…5.5 VDC |
Electrical output | Voltage output (3-wire) |
Voltage output | 0.5…4.5 V |
Electrical connection | Connector, Deutsch DT04-3P |
Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0 |
Material pressure transducer | Stainless steel 1.4404 (AISI 316L) |
Medium temperature | -40…+125 °C |
Ambient temperature | -40…+100 °C |
Protection class | IP69K |