Product PT5000PSIG-2121-I2-DT043P
Pressure Transmitter
With Current Output (2-Wire)
Ident. no.: 100002009- For mobile hydraulic applications
- Fully welded metal measuring cell
- Sealless
- With pressure tip orifice
- Compact and robust design
- Excellent EMC properties
- Excellent accuracy and long-term stability
- Kfz-Norm ISO 16750
- Pressure range 0…5000 psi rel.
- 7.5…33 VDC
- Analog output 4…20 mA
- Process connection 9/16"-18 UNF (SAE) male thread
- Plug-in device, Deutsch DT04-3P

General data
| EAN | 4047101455939 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 9026204000 |
| Country of origin | CH |
| Weight | 103 g |
Technical Data
| Design | Without display |
| Process connection | 9/16″-18 UNF male thread |
| Pressure type | Relative pressure |
| Pressure range bar | 0…344.74 bar |
| Pressure range psi | 0…5000 psi |
| Operating voltage | 7.5…33 VDC |
| Electrical output | Current output (2-wire) |
| Current output | 4…20 mA |
| Electrical connection | Connector, Deutsch DT04-3P |
| Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0 |
| Material pressure transducer | Stainless steel 1.4404 (AISI 316L) |
| Medium temperature | -40…+125 °C |
| Ambient temperature | -40…+100 °C |
| Protection class | IP69K |

