Product TX207-P3CV01
TX200 HMI/PLC Series
7” Display - CODESYS V3 PLC with TARGET and WEB VISU
High-Quality Plastic Housing with a Resistive Touch Screen
Ident. no.: 100002080- 7" TFT wide screen color display
- LED backlight
- 800 x 480 pixel resolution
- 64 K colors
- Resistive touch screen
- 2 separate RJ45 Ethernet ports
- 4 serial interfaces (2 × RS232, 2 × RS422/RS485)
- 2 CAN interfaces
- 2 USB host ports

General data
| EAN | 4047101457162 |
| eCl@ss-Code (V5.1.4): | 27242302 -/- Graphic panel (display and console) |
| Customs tariff number | 8536504000 |
| Country of origin | DE |
| Weight | 875 g |
Technical Data
| Product Family | TX200 |
| Device function | HMI/PLC |
| Diagonal screen size | 7 ″ |
| Touchscreen | Resistive, Plastic film front |
| Application area | Factory Automation |
| Format | 16:9 |
| Processor | ARM Cortex A9, Dual core 800 MHz |
| Memory | 4 GB Flash |
| RAM memory | 1024 MB |
| Programming | CODESYS V3 |
| Fieldbus master | PROFINET, EtherNet/IP, Modbus TCP, Modbus RTU, CANopen, SAE J1939, EtherCAT |
| Fieldbus slave | Modbus TCP, Modbus RTU |
| Protection class | IP66 front, IP20 rear |
Data Sheets
Configuration File
Configuration Software
| CODESYS Software 3.5.18.3 | 1465476 KB |
| CODESYS Software 3.5.16.3 | 1344878 KB |
| Turck Automation Suite TAS | |
Manual
Manufacturer's Declaration
Product Overview
Quick Start Guide
Technical Support Document (TSD)
Mounting accessories
|
TX200-MOUNT-07
TX200 mounting bracket and power connectors for 7” devices |
100003206 |
Functional accessories
|
TX-PSC
Power Supply Male Connector for TX HMI Devices |
100002938 |
Functional accessories
|
RJ45S RJ45S 441-2M
Ethernet cable, RJ45 male straight to RJ45 male straight, 2 m |
U-06842 |

