Product BTS-DSC26-EB20
Mounting Accessories
Actuator (puck)
Ident. no.: 100002102- End position damped
- Displays rotatable by 90 °
- Hole pattern on flange: 80 x 30 mm
- Connection shaft (shaft extension) height: 30 mm/Ø: max. 38 mm
- Available as an option: Spacer BTS-DSC26-UR10 for 20-mm-high connection shafts (shaft extension)

General data
| EAN | 4047101457728 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 8538908180 |
| Country of origin | DE |
| Weight | 61 g |
Technical Data
| Accessory type | Actuator (puck) |
| For use with | Dual sensors |
| Construction size | 47.6 mm |
| Housing diameter | Ø 53 mm |
| Housing material | Plastic, PA6 |
Mounting accessories
|
BTS-DSC26-UR10
Spacer for dual sensor actuation kitBTS-DSC26-EB20 |
100002103 |

