Product TBEN-LL-4RFID-8DXP
Compact Multiprotocol RFID Module for Ethernet
4 RFID Channels (HF/UHF) and 8 Universal Digital Channels, Configurable as PNP Inputs or 2-A Outputs
Ident. no.: 100002463- PROFINET device, EtherNet/IP device or Modbus TCP server
- PROFINET S2 system redundancy
- Integrated Ethernet switch
- Supports 10 Mbps/100 Mbps
- Glass fiber reinforced housing
- Shock and vibration tested
- Fully potted module electronics
- Protection classes IP65, IP67, IP69K
- M12, L-coded connector for power supply
- ATEX zone 2/22
- CCC-Ex
- Up to 128 bytes of user data (EtherNet/IP: up to 80 bytes) per read/write cycle per channel and use of fragments with 16 kilobytes of FIFO memory each
- Data interface for convenient use of the RFID functions
- Continuous HF bus mode with up to 32 HF read/write heads per channel
- 4 channels with M12 connection for RFID
- 8 universal digital channels, configurable as PNP inputs or 2 A outputs
- Programmable ARGEE

General data
| EAN | 4047101463101 |
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 8517620010 |
| Country of origin | DE |
| Weight | 565 g |
Technical Data
| Fieldbus Protocol | Modbus TCP, EtherNet/IP, PROFINET |
| Number of channels | 12 |
| Ambient temperature | -40…+70 °C |
| Protection class | IP65/IP67/IP69K |
Data Sheets
Approval
Brochure/Folder/Flyer (BRO)
Configuration File
Configuration Manual
Configuration Software
Demo Software
Firmware
Function Block/Library
| RFID function block, universal data interface for CODESYS V3 | 1145 KB |
| Function module: RFID universal data interface 128 B and 2 KB for TIA V14, V15 with S7-1200, S7-1500 | 6416 KB |
Manual
| TBEN-LL-4RFID-8DXP manual | 10483 KB |
| Bus mode description | 741 KB |
| Calculation tool for HF bus mode | 100 KB |
Manufacturer's Declaration
| EU and UK Declaration of Conformity | 242 KB |
| EU and UK Declaration of Conformity According to ATEX | 120 KB |
Product Flyer
Quick Start Guide
Sales Document
Technology Flyer
Connectivity accessories
|
VS-M12-PWR
Blanking plug for M12 female connectors |
100034822 |
Connectivity accessories — Power supply
|
RKP46PL-2-RSP46PL
Power Cable, Extension Cable, M12 Power, Female, Straight, 4-pin, L-code, M12 Power, Male, Straight, 4-pin, L-code, Cable length: 2 m, Cable jacket: PVC, Black, other cable lengths and qualities available, see www.turck.com |
UX11803 |
Connectivity accessories — Technology
|
RK 4.5T-2-RS 4.5T/S2501
Actuator and Sensor Cordset, Extension Cable, M12, Female, Straight, 5-pin, M12, Male, Straight, 5-pin, IP68, IP69K, Cable length: 2 m, Cable jacket: PVC, Yellow, other cable lengths and qualities available, see www.turck.com |
U3-01243 |

