Product TBIL-S3-8DXP
I/O Hub for connection of digital signals to IO-Link Master
8 Universal Digital Channels, 8 M8 ports
Ident. no.: 100002595- Glass fiber reinforced housing
- Shock and vibration tested
- Fully potted module electronics
- Protection classes IP65, IP67, IP69K

General data
| EAN | 4047101465693 |
| eCl@ss-Code (V5.1.4): | 27250307 -/- Technology module (periphery) |
| Customs tariff number | 8536698000 |
| Country of origin | DE |
| Weight | 162 g |
Technical Data
| Fieldbus Protocol | IO-Link |
| Signal type | Digital input/output, Digital output, Digital input |
| Connection technology signal | M12 |
| Device type | I/O hub, I/O Module, Compact station |
| Ambient temperature | -40…+70 °C |
| Protection class | IP65/IP67/IP69K |
| Approvals | cULus |
Data Sheets
Configuration File
Instructions for Use
Manual
Manufacturer's Declaration
Technical Support Document (TSD)
Functional accessories
|
TBEN-S2-4IOL
Compact multiprotocol I/O module, 4 IO-Link Master 1.1 Class A, 4 universal PNP digital channels 0.5 A |
6814024 |

