Product TBIL-S4-8DXP
I/O Hub for connection of digital signals to IO-Link Master
8 Universal Digital Channels, 4 M12 Ports
Ident. no.: 100002596- Glass fiber reinforced housing
- Shock and vibration tested
- Fully potted module electronics
- Protection classes IP65, IP67, IP69K

General data
| EAN | 4047101465709 |
| eCl@ss-Code (V5.1.4): | 27250307 -/- Technology module (periphery) |
| Customs tariff number | 8517620010 |
| Country of origin | DE |
| Weight | 160 g |
Technical Data
| Fieldbus Protocol | IO-Link |
| Signal type | Digital input/output, Digital output, Digital input |
| Connection technology signal | M12 |
| Device type | I/O hub, I/O Module, Compact station |
| Ambient temperature | -40…+70 °C |
| Protection class | IP65/IP67/IP69K |
| Approvals | cULus |
Data Sheets
CAD File
Configuration File
Instructions for Use
Manual
Manufacturer's Declaration
Technical Support Document (TSD)
Connectivity accessories — I/O
|
RK 4T-2-RS 4T
Actuator and Sensor Cordset, Extension Cable, M12, Female, Straight, 3-pin, M12, Male, Straight, 3-pin, IP68, IP69K, Cable length: 2 m, Cable jacket: PVC, Gray, other cable lengths and qualities available, see www.turck.com |
U2151-3 |
|
RK 4.4T-2-RS 4.4T
Actuator and Sensor Cordset, Extension Cable, M12, Female, Straight, 4-pin, M12, Male, Straight, 4-pin, IP68, IP69K, Cable length: 2 m, Cable jacket: PVC, Gray, other cable lengths and qualities available, see www.turck.com |
U2445 |
|
RK 4.5T-2-RS 4.5T
Actuator and Sensor Cordset, Extension Cable, M12, Female, Straight, 5-pin, M12, Male, Straight, 5-pin, IP68, IP69K, Cable length: 2 m, Cable jacket: PVC, Gray, other cable lengths and qualities available, see www.turck.com |
U2187-1 |

