Product TBEC-LL-4RFID-8DXP
Compact RFID Module for EtherCAT
4 RFID Channels (HF/UHF) and 8 Universal Digital Channels, Configurable as PNP Inputs or 2-A Outputs
Ident. no.: 100002925- EtherCAT device acc. to Modular Device Profile
- Glass fiber reinforced housing
- Shock and vibration tested
- Fully potted module electronics
- Protection classes IP65, IP67, IP69K
- M12, L-coded connector for power supply
- ATEX zone 2/22
- CCC-Ex
- Up to 128 bytes of user data per read/write cycle per channel and use of fragments with 16 kilobytes of FIFO memory each
- Data interface for convenient use of the RFID functions
- Continuous HF bus mode with up to 32 HF read/write heads per channel
- 4 channels with M12 connection for RFID
- 8 universal digital channels, configurable as PNP inputs or 2 A outputs

General data
| EAN | 4047101471250 |
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 8517620020 |
| Country of origin | DE |
| Weight | 572 g |
Technical Data
| Fieldbus Protocol | EtherCAT |
| Number of channels | 12 |
| Ambient temperature | -40…+70 °C |
| Protection class | IP65/IP67/IP69K |
Data Sheets
Approval
Brochure/Folder/Flyer (BRO)
Catalog (CAT)
Configuration File
Configuration Manual
Configuration Software
Firmware
Function Block/Library
| RFID function module, universal data interface for CODESYS V3 | 1145 KB |
| RFID function module, universal data interface for TwinCAT V3 | 101 KB |
Manual
| TBEC-LL-4RFID-8DXP manual | 8490 KB |
| Bus mode description | 659 KB |
| Calculation tool for HF bus mode | 100 KB |
Manufacturer's Declaration
| EU and UK Declaration of Conformity | 242 KB |
| EU and UK Declaration of Conformity According to ATEX | 120 KB |

