Product TN-M12-H1147/C53
HF Read/Write Head
For Bus Line Topology with TBEN-*
Ident. no.: 100003027- M12 × 1 threaded barrel
- Long version
- Chrome-plated brass
- Device without end termination
- Device may only be operated in line topology TBEN-S*-2RFID-* or TBEN-L*-4RFID-*
- Max. 32 nodes per line or connection permitted
- Use a corresponding terminating resistor (see accessories)
- Observe the performance of the power supply, especially when turned on, and the maximum current carrying capacity of the cables
- Observe the voltage drop on the line
- The maximum possible length of the spur line is 2 m
- The maximum possible length of the bus is 50 m
- By default, a command can only be processed by one read/write head, making HF bus mode suitable for static applications and slow dynamic applications
- In continuous HF bus mode, a command is executed simultaneously on all read/write heads in a bus topology. The recorded data is stored in the ring buffer of the module
- The read/write head is automatically assigned an address
- For different application requirements, the address and can be parameterized
- Powered and operated only via connection to BL ident interface module
- Electrical connection only via BL ident extension cable

General data
| EAN | 4047101473711 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 8538908180 |
| Country of origin | DE |
| Weight | 32 g |
Technical Data
| Technology | HF RFID |
| Radio communication and protocol standards | ISO 15693, NFC Typ 5 |
| Design | Threaded barrel |
| Construction size | M12 x 1 |
| Read/Write distance max. | 37 mm |
| Mounting | Non-flush |
| Fieldbus Protocol | Connection to RFID interface |
| Suitable for bus mode to TBEN-*. | Yes |
| Housing material | Metal, CuZn, Chrome-plated |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
Data Sheets
Brochure/Folder/Flyer (BRO)
Calculation Tool for HF Bus Mode
Configuration Manual
Configuration Software
Firmware
Quick Start Guide
Mounting accessories
|
BST-12B
Mounting clamp for threaded barrel sensors, with dead-stop; material: PA6 |
6947212 |

