Product BIM-UNC-AN6X
Magnetic Field Sensor
For Pneumatic Cylinders
Ident. no.: 100003138- For SMC C-groove cylinders without mounting accessories
- One-hand mounting possible
- Stable mounting
- Magneto-resistive sensor
- DC 3-wire, 11…30 VDC
- NO contact, NPN output
- Cable connection

General data
| EAN | 4047101475753 |
| eCl@ss-Code (V5.1.4): | 27270104 -/- Magnetic inductive proximity switch |
| Customs tariff number | 8536507000 |
| Country of origin | PL |
| Weight | 17 g |
Technical Data
| Design | Rectangular |
| Construction size | 22 x 4 x 4.6 mm, UNC |
| Cylindrical design | C-groove cylinder |
| Operating voltage | 11…30 VDC |
| Output function | NO contact, NPN |
| Electrical connection | Cable |
| Cable length (L) | 2.0 m |
| Housing material | Plastic, PP-GF20 |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |

