Product RU10U-M08-UP8X-V1141
Ultrasonic Sensor
Diffuse Mode Sensor
Ident. no.: 100003157- Smooth sonic transducer face
- Cylindrical housing M08, potted
- Connection via M8 × 1 male connector
- Teach range adjustable via connection cable
- Blind zone: 2 cm
- Range: 10 cm
- Resolution: 0.2 mm
- Aperture angle of sonic cone: ±9 °
- 1x switching output, PNP
- Teachable settings
- NO/NC programmable
- IO-Link

General data
EAN | 4047101476118 |
eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
Customs tariff number | 8537109170 |
Country of origin | DE |
Weight | 23 g |
Technical Data
Function | Proximity |
Operating mode | Time of Flight |
Design | Threaded barrel |
Construction size | M8 x 1 |
Range | 20…100 mm |
Resolution | 0.2 mm |
Operating voltage | 15…30 VDC |
Switching element function | NO/NC |
Output function | PNP |
Communication protocol | IO-Link |
Electrical connection | Connector, M8 × 1 |
Housing material | Metal, CuZn, Nickel Plated |
Ambient temperature | 0…+50 °C |
Protection class | IP67 |
Approvals | CE, cULus |
Data Sheets
Approval/Declaration
CAD File
Configuration File
Configuration Software
Manual
Product Catalog
Quick Start Guide
Functional accessories
![]() |
TBEN-S2-4IOL
Compact multiprotocol I/O module, 4 IO-Link Master 1.1 Class A, 4 universal PNP digital channels 0.5 A |
6814024 |
![]() |
USB-2-IOL-0002
IO-Link Master with integrated USB port |
6825482 |