Product LUS211-40-34-2UPN8-H1141
Ultrasonic Sensor
Level Control
Ident. no.: 100003164- 4-digit, 2-colored, 12-segment display, rotatable by 180°
- Housing is rotatable after mounting the process connection
- ¾" NPT process connection
- Blind zone: 0.5 cm
- Range: 40 cm
- Resolution: 0.5 mm
- Aperture angle of sonic cone: ±15 °
- 2 × switching outputs, PNP/NPN
- NO/NC programmable
- Transmission of process value and parametrization via IO-Link

General data
| EAN | 4047101476200 |
| eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
| Customs tariff number | 8536507000 |
| Country of origin | DE |
| Weight | 360 g |
Technical Data
| Detection type | contactless |
| Medium | liquids, Bulk goods |
| Measuring principle | Ultrasonic |
| Process connection | 3/4″ NPT |
| Max. range | 400 mm |
| Operating voltage | 18…33 VDC |
| Output function | NO/NC, PNP |
| Communication protocol | IO-Link |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/Grilamid TR90 UV PA |
| Pressure resistance | 0.5…5 bar |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67/IP69K |
| Approvals | CE, cULus |

