Product TX100-MOUNT-07
TX HMI/PLC Series
TX100 Mounting Accessories for 4–7” Devices
Mounting Bracket and Power Connectors
Ident. no.: 100003186- Mounting accessories for use with HMIs of the TX100 product series
- 4 mounting brackets, sufficient for devices up to and including 7"
- 1 power supply connector

General data
| EAN | 4047101476576 |
| eCl@ss-Code (V5.1.4): | 27230211 -/- Accessories, mechanical |
| Customs tariff number | 8536504000 |
| Country of origin | DE |
| Weight | 55 g |
Technical Data
| Product Family | TX100 |

