Product  TX700-MOUNT-15

TX HMI/PLC Series

TX700 Mounting Accessories for 15” Devices

Mounting Bracket and Power Connectors

Ident. no.: 100003190
    • Mounting accessories for use with HMIs of the TX700 product series
    • 12 mounting brackets, sufficient for devices up to and including 15"
    • 1 power supply connector
    • 1 connector for serial interface
#

General data

EAN 4047101476620
eCl@ss-Code (V5.1.4): 27230211 -/- Accessories, mechanical
Customs tariff number 73181900900
Country of origin IT
Weight 152 g

Technical Data

Select Country

Turck worldwide

to top