Product TX200-MOUNT-07
TX HMI/PLC Series
TX200 Mounting Accessories for 7” Devices
Mounting Bracket and Power Connectors
Ident. no.: 100003206- Mounting accessories for use with HMIs of the TX200 product series
- 4 mounting brackets, sufficient for devices up to and including 7"
- 1 power supply connector
- Connector for serial and CAN interfaces

General data
| EAN | 4047101477016 |
| eCl@ss-Code (V5.1.4): | 27230211 -/- Accessories, mechanical |
| Customs tariff number | 7318190000 |
| Country of origin | IT |
| Weight | 65 g |
Technical Data
| Product Family | TX200 |

