Product PT100PSIG-2017-I2-H1141/X
Pressure Transmitter
With Current Output (2-Wire)
Ident. no.: 100003645- Fully welded metal measuring cell
- Pressure range 0…100 psi rel.
- Pressure peak orifice
- 7…33 VDC
- Analog output 4…20 mA
- Process connection 1/2"-14 NPT female thread
- Plug-in device, M12 × 1

General data
| EAN | 4047101483048 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 9026204000 |
| Country of origin | CH |
| Weight | 101 g |
Technical Data
| Design | Without display |
| Process connection | 1/2″-14 NPT female thread |
| Pressure type | Relative pressure |
| Pressure range bar | 0…6.89 bar |
| Pressure range psi | 0…100 psi |
| Operating voltage | 7…33 VDC |
| Electrical output | Current output (2-wire) |
| Current output | 4…20 mA |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0 |
| Material pressure transducer | Stainless steel 1.4016 (AISI 430) |
| Medium temperature | -40…+135 °C |
| Ambient temperature | -30…+85 °C |
| Protection class | IP67 |
| Approvals | CE, Metrological certification (RUS), cULus |

