Product TX-PROTFOIL-07
TX HMI/PLC Series
Screen Protector for Resistive Touch Screens with UV Protection
Up to 7” Display Size (10 Pieces)
Ident. no.: 100003930- Protection against mechanical influences
- 10 pcs. per package
- Suitable for devices TX107, TX207, TX507

General data
| EAN | 4047101490084 |
| Customs tariff number | 3919905060 |
| Country of origin | IT |
| Weight | 98 g |
Technical Data
| Product Family | TX100, TX200, TX500 |
| Format | 16:9 |

