Product TX-PROTFOIL-13
TX HMI/PLC Series
Screen Protector for Resistive Touch Screens with UV Protection
For 13” Display Size (10 Pieces)
Ident. no.: 100003932- Protection against mechanical influences
- 10 pcs. per package
- Suitable for device TX513

General data
EAN | 4047101490107 |
Customs tariff number | 39199080990 |
Country of origin | IT |
Weight | 1 g |
Technical Data
Product Family | TX500 |
Format | 16:9 |