Product TX-PROTFOIL-04-UV
TX HMI/PLC Series
Screen Protector for Resistive Touch Screens with UV Protection
Up to 4” Display Size (10 Pieces)
Ident. no.: 100003933- Protection against mechanical influences and UV radiation
- 10 pcs. per package
- Suitable for devices TX104 and TX504

General data
EAN | 4047101490114 |
Customs tariff number | 39199080990 |
Country of origin | IT |
Weight | 103 g |
Technical Data
Product Family | TX100, TX500 |
Format | 16:9 |