Product TW865-868-Q14L37-M-HT-B112
UHF Tag
Ident. no.: 100004169- The high-temperature tags must undergo adequate stress tests within the proposed temperature processes before deployment. Otherwise, their durability cannot be guaranteed when exposed to temperatures outside the denoted range.
- EEPROM, memory 112 byte
- TID serial number: 8 byte
- For direct mounting on metal

General data
EAN | 4047101495379 |
eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
Customs tariff number | 9026204000 |
Country of origin | CH |
Weight | 6 g |
Technical Data
Technology | UHF RFID |
Region (UHF) | ETSI (865…868 MHz) |
Memory type | EEPROM |
Design | Hard tag |
Construction size | 14 x 37 mm |
Mounting | On metal |
Memory size | 112 Byte |
Freely usable memory | 64 Byte |
EPC memory | 12 byte |
Active area material | Plastic, PPS, grey |
Temperature during read/write access | -20…+85 °C |
Temperature outside detection range | -25…+85 °C |
Protection class | IP68 |