Product PD67-UNI-CHN-RWBG
Handheld with Lithium-Ion Battery
Ident. no.: 100004320- Mobile reading and writing of RFID tags
- Approved for use in China
- Handheld with HF and UHF antenna
- User-defined Android ROM
- Incl. TURCK RFID app for reading and writing of tags
- Customized software solution on request
- With WLAN 802.11b/g/n and Bluetooth Low Energy V4.0
- Replaceable 2400 mAh lithium-ion battery
- Incl. PD67-BATTERY, PD67-DOCK with power supply unit and USB-C cable, PD67-STYLUS
- Protection class IP67
- Withstands multiple drops on smooth concrete from 1.5 m height

General data
EAN | 4047101497694 |
eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
Customs tariff number | 84713000000 |
Country of origin | US |
Weight | 1 g |
Technical Data
Technology | UHF RFID, HF RFID |
Region (UHF) | China (920.5…924.5 MHz) |
Radio communication and protocol standards | ISO 15693, ISO 18000-63 |
Housing material | Plastic, Polycarbonate/ABS, Black |
Ambient temperature | -20…+55 °C |
Protection class | IP67 |
Data Sheets
Android SDK
69 / 5000Translation resultsDeveloper toolkit for creating native Android apps for PD20/PD67. | 4465 KB |
Manual
Safety Manual
Mounting accessories
PD67-DOCK
Docking station; power supply unit not included |
100008120 | |
PD67-STYLUS
Stylus with lanyard |
100008121 | |
PD67-BATTERY
Replaceable battery, 2400 mAh |
100008123 | |
PD67-CHARGER
External battery charger |
100008124 |
Mounting accessories
PD67-DOCK
Docking station; power supply unit not included |
100008120 | |
PD67-STYLUS
Stylus with lanyard |
100008121 | |
PD67-BATTERY
Replaceable battery, 2400 mAh |
100008123 | |
PD67-CHARGER
External battery charger |
100008124 |