Product TS700-L050-16-LI2UPN8-H1141
Temperature Detection
With Current or Voltage Output and PNP/NPN Transistor Switching Output
Ident. no.: 100004382- Screw-in adapter with process connection NPT1/2" male thread included in delivery
- 4-digit, 2-colored, 12-segment display, rotatable by 180°
- Upper part of housing can be rotated up to 340°
- Materials in contact with media: 1.4404 (316L), CR O-ring
- Immersion length: 50 mm
- 17…33 VDC
- NO/NC contact, PNP/NPN output, analog output (current/voltage), IO-Link
- Various IO-Link mapping profiles can be selected

General data
| EAN | 4047101498561 |
| eCl@ss-Code (V5.1.4): | 27200206 -/- Transducer (temperature) |
| Customs tariff number | 9026204000 |
| Country of origin | DE |
| Weight | 391 g |
Technical Data
| Detection type | medium contact |
| Design | With display (integrated probe) |
| Measuring range | -50…150 °C |
| Immersion depth L | 50 mm |
| Process connection | 1/2″ NPT male thread |
| Operating voltage | 17…33 VDC |
| Electrical output | Switching output, Current output (3-wire), Voltage output (3-wire), IO-Link |
| Voltage output | 0…10 V |
| Current output | 4…20 mA |
| Communication protocol | IO-Link |
| Measuring element | Pt1000 |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/Grilamid TR90 UV/Elastollan C 65 A 15 HPM 000/Ultramid A3X2G5 |
| Ambient temperature | -40…+80 °C |
| Protection class | IP66/IP67/IP69K |
| Approvals | CE, cULus |
Data Sheets
Approval/Declaration
Configuration File
| TS+ IODD with Smart Sensor Profile (Production Date from 2310) | 880 KB |
| TS+ IODD without Smart Sensor Profile (Production Date up until 2309) | 873 KB |
Configuration Software
IO-Link Parameters
Manual
| Version without Smart Sensor Profile (Production Date up until 2309) | 1078 KB |
| Version with Smart Sensor Profile (Production Date from 2310) | 1318 KB |
| IO-Link - Simple, Consistent, Efficient | 1266 KB |

