Product NCLS-WA1
Accessories
Cylindrical Welding Sleeve with Control Bore
For NCLS Capacitive Limit Level Sensors
Ident. no.: 100004430- Welding sleeve for container, suitable for NCLS limit level sensors
- HPC sleeve no. 3
- EHEDG compliant (only when used with sensor)

General data
EAN | 4047101499421 |
eCl@ss-Code (V5.1.4): | 27270102 -/- Capacitive proximity switch |
Customs tariff number | 73072910900 |
Country of origin | DE |
Weight | 117 g |
Technical Data
Accessory type | Process adapter |
For use with | Capacitive sensors |
Process connection | Welded installation |
Mounting | Flush |
Construction size | 34 x 30 x 30 mm |
Housing material | Stainless steel, 1.4404 (AISI 316L) |
Protection class | IP67 |