Product NCLS-WA7
Accessories
Welding Sleeve with Collar
For NCLS Capacitive Limit Level Sensors
Ident. no.: 100004433- Welding sleeve for thick-walled containers
- HPC sleeve no. 4
- Suitable for NCLS limit level sensors

General data
| EAN | 4047101499452 |
| eCl@ss-Code (V5.1.4): | 27270102 -/- Capacitive proximity switch |
| Customs tariff number | 73072910900 |
| Country of origin | DE |
| Weight | 159 g |
Technical Data
| Accessory type | Process adapter |
| For use with | Capacitive sensors |
| Process connection | Welded installation |
| Mounting | Flush |
| Construction size | 34 x 45 x 45 mm |
| Housing material | Stainless steel, 1.4404 (AISI 316L) |
| Protection class | IP67 |

