Product NCLS-VA
Accessories
Varivent Process Adapters
For NCLS Capacitive Limit Level Sensors
Ident. no.: 100004434- Terminal adapter for pipes
- Varivent G1/2”, DN50
- Suitable for NCLS limit level sensors
- The Varivent process adapters are suitable for use in hygienic environments, such as in the pharmaceutical or food industries.

General data
EAN | 4047101499469 |
eCl@ss-Code (V5.1.4): | 27270102 -/- Capacitive proximity switch |
Customs tariff number | 73072910900 |
Country of origin | DE |
Weight | 625 g |
Technical Data
Accessory type | Process adapter |
For use with | Capacitive sensors |
Process connection | Varivent |
Mounting | Flush |
Construction size | 34 x 84 x 84 mm |
Housing material | Stainless steel, 1.4404 (AISI 316L) |
Protection class | IP67 |