Product PT0.1R-1503-I2-H1143/D840
Pressure Transmitter
With Current Output (2-Wire)
Ident. no.: 100004656- Ceramic measuring cell
- Extremely high measuring accuracy
- Compact and robust design
- Excellent temperature behavior
- Pressure range 0…100 mbar rel.
- 10…30 VDC
- Analog output 4…20 mA
- Process connection 1/4"-18 NPT male thread
- Plug-in device, M12 × 1

General data
| EAN | 4047101502411 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 9026204000 |
| Country of origin | CH |
| Weight | 89 g |
Technical Data
| Process connection | 1/4″ NPT-18 male thread |
| Operating voltage | 10…30 VDC |
| Current output | 4…20 mA |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0 |
| Medium temperature | -15…+85 °C |
| Ambient temperature | -25…+85 °C |
| Protection class | IP67 |

